Z1000U Matrix Configured
Breadcrumb
Navigation Menu
Products
Z1000U Matrix Configured
Z1000U Matrix Configured
Z1000U Matrix Configured - LH - YAIMOB
![](https://www.yaskawa.com/documents/20197/9926788/z1000u_configured_types-3r-12-1-200x150.png/9de33c0b-2952-432a-83d8-9559a81ed706?version=1.0&t=1681310571598)
7.5 - 350 HP
The configured package provides a Z1000U Matrix drive containing HVAC application-specific software macros, a real-time clock, and Hand/Off/Auto LCD keypad with an input disconnect switch and space for several power options inside a UL Type 1, UL Type 12 or UL Type 3R enclosure. The drive incorporates matrix technology to directly convert input AC voltage to output AC voltage.
TemplateWeb
Network Communications
Z1000U Matrix Configured - Options
Network Protocol | More Information |
---|---|
APOGEE FLN | View Details |
BACnet | View Details |
LonWorks | View Details |
Metasys N2 | View Details |
Modbus RTU RS-485 | View Details |
EtherNet/IP | View Details |
Modbus TCP/IP | View Details |
Dual Port Modbus TCP/IP | View Details |
Node: dxpprd02:8080