APOGEE FLN
Breadcrumb
Navigation Menu
Products
APOGEE FLN
APOGEE FLN
APOGEE FLN - YAIMOB

Overview
APOGEE FLN is a building automation network that was originally designed by Siemens. This protocol was integral to the SIEMENS building controllers and provided an effective method to collecting and controlling devices. Compared to using a traditional IO wiring scheme, this provided a simple wiring scheme.
TemplateWeb
Supported Drives
APOGEE FLN - Overview
The drives listed support this building automation network and can be connected to and communicate on this building automation network. If an option card is required, it can be field installed.
Drive Series | Option | Drive Connection |
---|---|---|
HV600 | N/A | Embedded |
HV600 Narrow Bypass | N/A | Embedded |
HV600 Enclosed Bypass | N/A | Embedded |
HV600 Narrow Configured | N/A | Embedded |
HV600 Enclosed Configured | N/A | Embedded |
Z1000 | N/A | Embedded |
Z1000 Bypass | N/A | Embedded |
Z1000U | N/A | Embedded |
Z1000U Bypass | N/A | Embedded |
Node: dxpprd01:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.