Modbus TCP-IP
Breadcrumb
Navigation Menu
Products
Modbus TCP-IP
Modbus TCP-IP
Modbus TCP-IP HVAC - YAI
-
Modbus TCP/IP is an Ethernet-based network that uses the TCP and IP protocols to transfer to and from devices. This provides a very simple and easy means to send and receive data from your devices.
-
Yaskawa offers options based on the specifications written and regulated by The Modbus Organization, the member-based organization that promotes and regulates the Modbus protocol.
Overview

Modbus TCP/IP is an Ethernet-based network that uses the TCP and IP protocols to transfer to and from devices. This provides a very simple and easy means to send and receive data from your devices.
Modbus Organization

Yaskawa offers options based on the specifications written and regulated by The Modbus Organization, the member-based organization that promotes and regulates the Modbus protocol.
TemplateWeb
Supported Drives
Modbus-TCP-IP-HVAC - Overview
Drive Series | Option | Drive Connection |
---|---|---|
HV600 | SI-EM3 (Single) SI-EM3D (Dual) |
CN5 |
HV600 Narrow Bypass | SI-EM3 (Single) SI-EM3D (Dual) |
CN5 |
HV600 Enclosed Bypass | SI-EM3 (Single) SI-EM3D (Dual) |
CN5 |
HV600 Narrow Configured | SI-EM3 (Single) SI-EM3D (Dual) |
CN5 |
HV600 Enclosed Configured | SI-EM3 (Single) SI-EM3D (Dual) |
CN5 |
Z1000 |
SI-EM3 (Single) SI-EM3D (Dual) |
CN5-A |
Z1000U Matrix Drive | SI-EM3 (Single) SI-EM3D (Dual) |
CN5-A |
V1000 | SI-EM3/V (Single) SI-EM3D/V (Dual) |
CN5 |
V1000-4X | SI-EM3/V (Single) SI-EM3D/V (Dual) |
CN5 |
Node: dxpprd02:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.