LonWorks
Breadcrumb
Navigation Menu
LonWorks
LonWorks
LonWorks - YAI
-
LonWorks (local operating network) is a protocol that was originally created by Echelon. It is an open network designed to bring devices together provide interconnectivity. It continues to be promoted through the efforts of LonMark International.
-
LonMark International, is a member organization that helps with the promotion of LonWorks enabled devices along with the testing and certification of LonWorks enabled devices. Yaskawa is proud to be a Member of LonMark International and offer products that have gone through the rigorious certification testing from LonMark International.
Overview

LonMark International

TemplateWeb
Supported Drives
LonWorks - Overview
The drives listed support this building automation network and can be connected to and communicate on this building automation network. If an option card is required, it can be field installed.
Drive Series | Option | Drive Connection |
---|---|---|
HV600 | SI-W3 | CN5 |
HV600 Narrow Bypass | SI-W3 | CN5 |
HV600 Enclosed Bypass | SI-W3 | CN5 |
HV600 Narrow Configured | SI-W3 | CN5 |
HV600 Enclosed Configured | SI-W3 | CN5 |
Z1000 | SI-W3 | CN5-A |
Z1000 Bypass | SI-W3 | CN5-A |
Z1000U | SI-W3 | CN5-A |
Z1000U Bypass | SI-W3 | CN5-A |
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.