BACnet
Breadcrumb
Navigation Menu
BACnet
BACnet
BACnet - YAI
-
BACnet (Building Automation Control network) is a building automation network that was developed and continues to be managed by ASHRAE. It is an extremely popular and growing building automation network that is proliferated through the efforts of BACnet International.
-
BACnet International, is a member organization that helps with the promotion of BACnet devices along with the testing and certification of BACnet devices. Yaskawa is proud to be a Gold Member of BACnet International and offer products that have gone through the rigorious certification testing of the BACnet Testing Labs along with additional tests to ensure interoperability with other vendors.
Overview

BACnet International

TemplateWeb
Supported Drives
BACnet - Overview
The drives listed support this building automation network and can be connected to and communicate on this building automation network. If an option card is required, it can be field installed.
BACnet MSTP
Drive Series | Option | Drive Connection |
---|---|---|
HV600 | N/A | Embedded |
HV600 Narrow Bypass | N/A | Embedded |
HV600 Enclosed Bypass | N/A | Embedded |
HV600 Narrow Configured | N/A | Embedded |
HV600 Enclosed Configured | N/A | Embedded |
Z1000 | N/A | Embedded |
Z1000 Bypass | N/A | Embedded |
Z1000U | N/A | Embedded |
Z1000U Bypass | N/A | Embedded |
BACnet/IP
Drive Series | Option | Drive Connection |
---|---|---|
HV600 | JOHB-SMP3-MA | CN-5 |
HV600 Narrow Bypass | JOHB-SMP3-MA | CN-5 |
HV600 Enclosed Bypass | JOHB-SMP3-MA | CN-5 |
HV600 Narrow Configured | JOHB-SMP3-MA | CN-5 |
HV600 Enclosed Configured | JOHB-SMP3-MA | CN-5 |
Z1000U | JOHB-SMP3-MA | CN-5A |
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.