Multi-Protocol Ethernet Option - JOHB-SMP3
The Multi-Protocol Ethernet option card (JOHB-SMP3) is a single circuit board option card for Yaskawa AC drives that contains multiple Ethernet protocols. You can use a series of configuration switches on the circuit board to select the correct protocol for your application.
Use this page to download manuals and configuration files for your selected protocol.
Use the manuals in the Product Instructions table to install and set up your option card to work on an EtherNet/IP network and the files in the EDS Files table to configure your option card on an EtherNet/IP network.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
JOHB-SMP3 Multi-Protocol EtherNet Quick Setup Procedure TOBPC7306000H![]() Rev Date:05/23/2024 |
![]() |
05/23/2024 | |
JOHB-SMP3 EtherNet/IP Technical Manual SIEPC7306000J![]() Rev Date:11/30/2023 |
![]() |
11/30/2023 | |
JOHB-SMP3 Software Cross-Reference Table EZZ024271![]() Rev Date:02/24/2021 |
![]() |
02/24/2021 | |
Title/Number | File(s) | Rev Date | |
---|---|---|---|
EDS file for JOHB-SMP3 (EtherNet/IP), Version 1.3 EDS_AFD_JOHB-SMP3_ENET_V1_3![]() Rev Date:06/16/2023 |
![]() |
06/16/2023 | |
EDS file for JOHB-SMP3 (EtherNet/IP), Version 1.2 EDS_AFD_JOHB-SMP3_ENET_V1_2![]() Rev Date:09/07/2022 |
![]() |
09/07/2022 | |
EDS file for JOHB-SMP3 (EtherNet/IP), Version 1.1 EDS_AFD_JOHB-SMP3_ENET_V1_1![]() Rev Date:05/17/2022 |
![]() |
05/17/2022 | |
Network Configuration Software Icon CONFIG_ICON_YASKAWA_V1_00![]() Rev Date:05/07/2021 |
![]() |
05/07/2021 | |
Use the manuals in this table to install and set up your option card to work on a Modbus TCP/IP network.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
JOHB-SMP3 Modbus TCP/IP Technical Manual SIEPC7306000I![]() Rev Date:05/23/2024 |
![]() |
05/23/2024 | |
JOHB-SMP3 Multi-Protocol EtherNet Quick Setup Procedure TOBPC7306000H![]() Rev Date:05/23/2024 |
![]() |
05/23/2024 | |
JOHB-SMP3 Software Cross-Reference Table EZZ024271![]() Rev Date:02/24/2021 |
![]() |
02/24/2021 | |
Use the manuals in this table to install and set up your option card to work on an EtherCAT network.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
JOHB-SMP3 Multi-Protocol EtherNet Quick Setup Procedure TOBPC7306000H![]() Rev Date:05/23/2024 |
![]() |
05/23/2024 | |
JOHB-SMP3 EtherCAT Technical Manual SIEPC7306000L![]() Rev Date:12/05/2023 |
![]() |
12/05/2023 | |
JOHB-SMP3 Software Cross-Reference Table EZZ024271![]() Rev Date:02/24/2021 |
![]() |
02/24/2021 | |
Use the manuals in this table to install and set up your option card to work on an BACnet/IP network.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
JOHB-SMP3 Multi-Protocol EtherNet Quick Setup Procedure TOBPC7306000H![]() Rev Date:05/23/2024 |
![]() |
05/23/2024 | |
JOHB-SMP3 BACnet/IP Technical Manual SIEPC7306000M![]() Rev Date:11/30/2023 |
![]() |
11/30/2023 | |
JOHB-SMP3 Software Cross-Reference Table EZZ024271![]() Rev Date:02/24/2021 |
![]() |
02/24/2021 | |
Use the manuals in the Product Instructions table to install and set up your option card to work on a PROFINET network and the files in GSDML table to configure your option card on a PROFINET network.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
PROFINET GSDML Configuration File and Graphic File for JOHB-SMP3 option GSDML-V2.43-Yaskawa-Drives-20240603![]() ![]() Rev Date:01/30/2025 |
![]() ![]() |
01/30/2025 | |
PROFINET GSDML Configuration File and Graphic File for JOHB-SMP3 option GSDML-V2.4-Yaskawa-JOHB-SMP3-20220222![]() ![]() Rev Date:09/07/2022 |
![]() ![]() |
09/07/2022 | |
Use the manuals in this table to install and set up your option card to work on a MECHATROLINK-4 network.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
JOHB-SMP3 MECHATROLINK-4 Technical Manual SIEPC7306000N![]() Rev Date:03/18/2025 |
![]() |
03/18/2025 | |
JOHB-SMP3 Multi-Protocol EtherNet Quick Setup Procedure TOBPC7306000H![]() Rev Date:05/23/2024 |
![]() |
05/23/2024 | |
JOHB-SMP3 Software Cross-Reference Table EZZ024271![]() Rev Date:02/24/2021 |
![]() |
02/24/2021 | |