PROFINET
Breadcrumb
Navigation Menu
Products
PROFINET
PROFINET
Profinet - YAI
-
PROFINET (PROcess FIeld NETwork) is a widely-used Ethernet-based fieldbus network protocol, capable of hundreds of nodes on the network.
-
Yaskawa is a proud member of "PI North America", the association that promotes and regulates PROFINET and PROFIBUS protocols. Yaskawa's products meet the high standards of PI North America to ensure interoperability.
Overview
PROFINET (PROcess FIeld NETwork) is a widely-used Ethernet-based fieldbus network protocol, capable of hundreds of nodes on the network.
PI North America
Yaskawa is a proud member of "PI North America", the association that promotes and regulates PROFINET and PROFIBUS protocols. Yaskawa's products meet the high standards of PI North America to ensure interoperability.
TemplateWeb
Supported Drives
PROFINET - Overview
Drive Series | Option | Drive Connection |
---|---|---|
GA800 | SI-EP3 | CN5-A |
A1000 | SI-EP3 | CN5-A |
FP605 | SI-EP3 | CN5-A |
P1000 | SI-EP3 | CN5-A |
U1000 Industrial | SI-EP3 | CN5-A |
D1000 | SI-EP3 | CN5-A |
R1000 | SI-EP3 | CN5-A |
GA5001 | SI-EP3 | CN5 |
V1000 | SI-EP3/V | CN5 |
V1000-4X | SI-EP3/V | CN5 |
- JOHB-GA50 option card carrier required for mounting onto the drive.
Node: dxpprd02:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.