EtherCAT
Breadcrumb
Navigation Menu
Products
EtherCAT
EtherCAT
EtherCat - YAI
-
EtherCAT is an Ethernet-based protocol. The EtherCAT option allows the user to operate the drive, monitor the status, and change parameters from an EtherCAT master device.
-
Yaskawa is a proud member of the ETG, EtherCAT Technologies Group, and is proud to offer products that pass their conformance tests. Yaskawa also participates in interoperatbility testing to ensure the greatest compatibility of Yaskawa hardware across the greatest number of vendors and devices.
Overview

EtherCAT is an Ethernet-based protocol. The EtherCAT option allows the user to operate the drive, monitor the status, and change parameters from an EtherCAT master device.
ETG

Yaskawa is a proud member of the ETG, EtherCAT Technologies Group, and is proud to offer products that pass their conformance tests. Yaskawa also participates in interoperatbility testing to ensure the greatest compatibility of Yaskawa hardware across the greatest number of vendors and devices.
TemplateWeb
Supported Drives
EtherCAT - Overview
Drive Series | Option | Drive Connection |
---|---|---|
GA800 | SI-ES3 | CN5-A |
A1000 | SI-ES3 | CN5-A |
P1000 | SI-ES3 | CN5-A |
U1000 Industrial | SI-ES3 | CN5-A |
D1000 | SI-ES3 | CN5-A |
R1000 | SI-ES3 | CN5-A |
GA5001 | SI-ES3 | CN5 |
V1000 | SI-ES3/V | CN5 |
V1000-4X | SI-ES3/V | CN5 |
- JOHB-GA50 option card carrier required for mouting onto drive.
Node: dxpprd01:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.