Troubleshooting A.71 or A.710 Alarms A.71 or A.710 alarms are related to but not limited to an overload condition including a possible brake failure to disengage.
|
|
|
|
Deactivating the Frequency Reference Loss Detection Function with a Lower Analog Signal on GA800, FP605, HV600, and GA500 Drives The Frequency Reference Loss Detection function allows the drive to run at 80% (L4-06) of the last known frequency reference when the analog signal is "lost" and abruptly drops to 0.
|
|
|
|
MCCB with Adjustable Thermal Setting Compliance with UL A standard, fixed MCCB (molded case circuit breaker) has a predetermined trip level based on its specifications.
|
|
|
|
Connecting a GA800, FP605, GA500, or HV600 Drive to a PC GA800, FP605, GA500, and HV600 drives have the capability to connect to a PC for use with DriveWizard software.
|
|
|
|