Z1000 Configured
Breadcrumb
Navigation Menu
Products
Z1000 Configured
Z1000 Configured
Z1000 Configured - YAI
![](https://www.yaskawa.com/documents/20197/987892/Z1000+Configured-200x150.png/3d29bc38-7d8b-496f-95e2-44793411c127?version=1.0&t=1460080608252)
1 - 500 HP HVAC-Specific AC Drive with Disconnect Switch
The Z1000 Configured package provides a Z1000 Drive in a NEMA 1 (uL Type 1), NEMA 12 (uL Type 12), or NEMA 3R (uL Type 3R) enclosure, with space for several commonly used options, such as reactors, fuses, circuit breakers, etc. The Z1000 Configured has been designed for flexibility in providing the features and options commonly demanded by HVAC control designers. The Z1000 Configured is BTL listed, view listing.
This Configured package is designed for tough environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
The Z1000 Configured supports a variety of communication protocols. Input "non-fused" disconnect is standard.
TemplateWeb
Network Communications
Z1000 Configured - Options
Network Protocol | More Information |
---|---|
BACnet | View Details |
APOGEE FLN | View Details |
Metasys N2 | View Details |
LonWorks | View Details |
Modbus RTU RS485 | View Details |
EtherNet/IP | View Details |
Modbus TCP/IP | View Details |
Dual Port Modbus TCP/IP | View Details |
Node: dxpprd02:8080