Z1000 Bypass
Breadcrumb
Navigation Menu
Products
Z1000 Bypass
Z1000 Bypass
Z1000 Bypass - YAI
![](https://www.yaskawa.com/documents/20197/987892/Z1000-bypass-200x150.png/7332b44e-0388-45e0-8ffe-b4e970107312?version=1.0&t=1460080640096)
1 - 500 HP HVAC-Specific AC Drive with 2 or 3 Contactor Bypass
The Z1000 Bypass Package is optimized with an Intelligent Bypass and advance BAS interface. The design sets a new benchmark for performance, benefits and quality. The Z1000 Bypass is BTL listed, view listing.
The Intelligent Bypass, when enabled, can transfer the motor across the line when the application requires 60Hz. Most HVAC systems require 60Hz at peak demand (Summer months – daytime), which will utilize the intelligent bypass function. Removing the drive at 60 Hz saves energy and removes harmonics at worse case conditions.
TemplateWeb
Network Communications
Z1000 Bypass - Options
Network Protocol | More Information |
---|---|
BACnet | View Details |
APOGEE FLN | View Details |
Metasys N2 | View Details |
LonWorks | View Details |
Modbus RTU RS-485 | View Details |
EtherNet/IP | View Details |
Modbus TCP/IP | View Details |
Dual Port Modbus TCP/IP | View Details |
Node: dxpprd02:8080