GA500 Drive
Breadcrumb
Navigation Menu
Products
GA500 Drive
GA500 Drive
GA500 Drive

1/8 – 40 HP
The GA500 Industrial AC Microdrive is engineered to help you easily handle nearly any application. Sustainability, flexibility, and ease of use are all designed into the drive, helping you make complicated tasks simple. Offering intuitive interaction and world-class quality, the GA500 is the drive you can count on for constant, high quality performance.
TemplateWeb
Power
GA500 - Options
Power options are add-on devices that can be used to help increase power factor, improve harmonics, and dissipating regenerative energy.
Power Options |
More Information
|
---|---|
Reactor
|
|
DC Bus Reactor
|
|
EMC Filters Provides electrical noise mitigation on the input side of the drive. |
|
10% Dynamic Braking Resistor Options |
|
3% Dynamic Braking Resistor Options Dissipates the regenerative energy of the motor and decrease the deceleration time (3% Duty Cycle). Installation attachment required. |
|
D1000 Regenerative Converter The D1000 is a high-performance converter with very low harmonic distortion (approximately 5% THD) and is designed to facilitate IEEE 519 compliance requirements. The DC5 handles both motoring and regenerative power from the drive. |
|
R1000 Regenerative Converter The R1000 regenerative module is used to divert energy generated by the motor back on to the line for use by other loads. The energy is directed back onto the line by taking DC voltage from the drive running the motor and converting it into a three-phase AC voltage waveform. |
|
Single Phase Converter The Single Phase Converter is used in single-phase to three-phase conversion applications to eliminate drive derating. The Single Phase Converter significantly reduces stresses on the power grid with near unity power factor and less than 10% iTHD. |
Node: dxpprd02:8080