Single Phase Converter
Breadcrumb
Navigation Menu
Single Phase Converter
Single Phase Converter
Single Phase Converter

Single Phase Converter
The Single Phase Converter is the solution to your single phase to three phase power conversion needs.
Three phase power is scarce in many parts of rural America, but the need for three phase motor control is real. Many solutions exist such as static phase conversion, rotational phase conversion, and derating standard three phase variable frequency drives. Each of those solutions comes with trade-offs such as frequent tuning, reliability issues, or harmonics stressing transformers. Yaskawa's Single Phase Converter eliminates those problems by combining digital drive technology and Yaskawa quality.
TemplateWeb
Features
Single Phase Boost Converter - Overview
Highlights:
- Less than 10% iTHD reduces installation costs
- Eliminates the need for drive oversizing
- Three-phase motors are more efficient and less expensive than single-phase motors
- No rotating parts needed for phase conversion
- UL Listed
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.