smartPanel
Breadcrumb
Navigation Menu
Products
smartPanel
smartPanel
smartPanel - YAIMOB
![](https://www.yaskawa.com/documents/20197/5906982/smartpanels-200x150.jpg/7ddcf88a-6beb-44af-99c4-46a395617c75?version=1.0&t=1564574387911)
smartPanel
smartPanel is optimally designed for medium-sized applications. They stand for high usability and connectivity. Equipped with Movicon 11 Standard, the user is practically unrestricted in terms of tags, screens, recipes, alarms, etc.
TemplateWeb
3D Drawings
Login
to view all content that is available based on your partner settings.
No Result Found
Showing 3 of 3 results.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
HMI SmartPanel 4.1" HMI Product Drawing SM-H41-71A41-0![]() Rev Date:11/07/2023
|
![]() |
11/07/2023 | |
HMI SmartPanel 7" Product Drawing SM-H71-71A41-0![]() Rev Date:11/07/2023
|
![]() |
11/07/2023 | |
HMI SmartPanel 10" HMI Product Drawing SM-HA1-71A41-0![]() Rev Date:11/07/2023
|
![]() |
11/07/2023 | |
Node: dxpprd02:8080