smartPanel
Breadcrumb
Navigation Menu
Products
smartPanel
smartPanel
smartPanel - YAIMOB
smartPanel is optimally designed for medium-sized applications. They stand for high usability and connectivity. Equipped with HMI Designer or Movicon 11 Standard, the user is practically unrestricted in terms of tags, screens, recipes, alarms, etc.
TemplateWeb
Specifications
smartPanel - Overview
For the most up to date information, visit https://www.yaskawa.eu.com.
|
H41-A1A41-0
|
H71-A1A41-0
|
HA1-A1A41-0
|
---|---|---|---|
Operating System | Linux | ||
Runtime | HMI Designer | ||
Display Size (In) | 4.3 | 7 | 10.1 |
Resolution (Pixel) | 480x272 | 800x480 | 1024x600 |
Touch Screen | Resistive | ||
Processor | ARM Cortex-A8 1 GHz | ||
Interfaces | 1x RS232/422/485, 1x USB-A, 1x Ethernet | ||
Work Memory (MB) | 512 | ||
Load Memory (GB) | 4 | ||
Housing | Plastic | ||
Protection | Front: IP 66 / Rear: IP 20 |
Order no. | Name/Description | |
---|---|---|
H41-A1A41-0 | smartPanel TP304-SM Display: 4.3" Processor: Cortex-A8 | 1GHz Work memory [MB]: 512 User memory [GB]: 4 Interface onboard: 1x RS232/422/485 | 1x USB-A | 1x RJ45 (Ethernet) Software: Linux HMI Designer |
|
H71-A1A41-0 | smartPanel TP307-SM
Display: 7"
Processor: Cortex-A8 | 1GHz Work memory [MB]: 512 User memory [GB]: 4 Interface onboard: 1x RS232/422/485 | 1x USB-A | 1x RJ45 (Ethernet) Software: Linux HMI Designer |
|
HA1-A1A41-0 | smartPanel TP310-SM
Display: 10.1"
Processor: Cortex-A8 | 1GHz Work memory [MB]: 512 User memory [GB]: 4 Interface onboard: 1x RS232/422/485 | 1x USB-A | 1x RJ45 (Ethernet) Software: Linux HMI Designer |
|
H41-71A41-0
|
H71-71A41-0
|
HA1-71A41-0
|
---|---|---|---|
Operating System | Windows Embedded Compact 7 | ||
Runtime | Movicon 11 | ||
Display Size (Zoll) | 4.3 | 7 | 10 |
Resolution (Pixel) | 480x272 | 800x480 | 1024x600 |
Touch Screen | resistive | ||
Processor | ARM Cortex-A8 1 GHz | ||
Interfaces | 1x RS232/422/485, 1x USB-A, 1x Ethernet | ||
int. RFID Reader | - | ||
Work Memory (MB) | 512 | ||
Load Memory (GB) | 4 | ||
Card Slot | - | ||
Housing | Plastic | ||
Protection | Front: IP 66 / Rear: IP 20 |
Order no. | Name/Description | |
---|---|---|
H41-71A41-0 | smartPanel TP304-SM Display: 4.3" Processor: Cortex-A8 | 1GHz Work memory [MB]: 512 User memory [GB]: 4 Interface onboard: 1x RS232/422/485 | 1x USB-A | 1x RJ45 (Ethernet) Software: Windows Embedded Compact 7 Movicon CE Standard |
Datasheet
Manual |
H71-71A41-0 | smartPanel TP307-SM
Display: 7"
Processor: Cortex-A8 | 1GHz Work memory [MB]: 512 User memory [GB]: 4 Interface onboard: 1x RS232/422/485 | 1x USB-A | 1x RJ45 (Ethernet) Software: Windows Embedded Compact 7 Movicon CE Standard |
Datasheet
Manual |
HA1-71A41-0 | smartPanel TP310-SM
Display: 10.1"
Processor: Cortex-A8 | 1GHz Work memory [MB]: 512 User memory [GB]: 4 Interface onboard: 1x RS232/422/485 | 1x USB-A | 1x RJ45 (Ethernet) Software: Windows Embedded Compact 7 Movicon CE Standard |
Datasheet
Manual |
Node: dxpprd02:8080