SELECT VOLTAGE, INERTIA AND POWER
Details on the best servo motor for your application are only a click away, after establishing some basic requirements of your automation system. Begin by determining the voltage requirement of your automation system. Most systems require 100, 200 or 400 volts. Yaskawa servo motors in every voltage rating fall into two categories based upon the strength of their output inertia, either low or medium. Each of the inertia ranges has a choice of power ratings.
Find the inertia, voltage and power profile you need in the chart below, then click on the motor for complete product details. Corresponding SERVOPACK amplifier models are in the colums beneath.
|
100/200V
LOW INERTIA ▼ |
 |
SGMMV |
3W-30W |
MEDIUM INERTIA ▼ |
 |
SGM7P |
100W-1.5kW |
SERVOPACKs
2 AXIS ▼ |
 |
SGD7W |
200W-1kW/axis |
Control Interface Options: EtherCAT, MECHATROLINK, Analog (Analog 100 V SERVOPACKs available from 50-400W)
400V SERVO MOTORS
LOW INERTIA ▼ |
 |
SGM7A |
200W-7kW |
MEDIUM INERTIA ▼ |
 |
SGM7J |
200W-1.5kW |
*SGMVV large capacity servo motors are compatible only with large capacity Sigma-5 SERVOPACKS
SERVOPACKs
1 AXIS ▼ |
 |
SGD7W |
750W-1.5kW |
Control Interface Options: EtherCAT, MECHATROLINK