SGMVV
Breadcrumb
Navigation Menu
Products
SGMVV
TemplateWeb
Features
SGMVV - Overview
Highlights:
- Medium inertia
- High resolution absolute serial encoder: 20-bit
- Maximum Speed: 2000 rpm
- Wide Selection: 22kW to 55kW
- Holding Brake and Shaft Seal options available
- Flange or Foot Mount Option
Node: dxpprd02:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.