Navigation Menu

Drives  
Motion  

SGM7P

SGM7P

SGM7P - YAIMOB

TemplateWeb

Features

SGM7P - Overview

Highlights:

  • 24-bit encoder resolution
  • More compact size, for easier use in tight spaces
  • Up to 14.3 N∙m (126 lb∙in) of acceleration torque from motors less than 5 inches long
  • Completely compatible with existing Sigma-5 servos
  • Neodymium iron boron permanent magnets with a high flux density reduce rotor size
  • Flange widths from 60 to 120 mm  (2.36 to 4.72 in)
  • Advanced magnetic circuitry and optimum winding geometry deliver very low cogging torque
  • Safety rated at  SIL 3 (IEC 61508)
  • Peak acceleration torque up to 300% of rated torque
  • Peak torque can be maintained for up to three seconds
  • Rated speed of 3,000 rpm, max speed of 6,000 rpm
  • IP67 rated for resistance to dust, water washdown
  • Functions in temperatures above 60oC, altitudes above 2000 ft.
  • Runs 20% cooler than previous generation products
  • Holding Brake and Shaft Seal options available