Fan & Pump Drives
Breadcrumb
Navigation Menu
Fan & Pump Drives
Fan & Pump Drives
Fan and Pump Drives - YAI
-
This collection of adjustable frequency drives is designed for variable torque industrial applications like fans and centrifugal pumps.
For commercial fan and pump applications, please view our HVAC Drives.
If the drive you need is not listed below, view our other drives, which includes legacy products.
-
The FP605 is a versatile industrial fan and pump drive that saves time and resources on installation and programming while maximizing efficiency for peak energy savings and the return on your investment.
-
The P1000 drive provides simple, reliable, cost-effective control for variable-torque loads through 1000HP. P1000 packages are provided in NEMA 1 (UL Type 1), NEMA 12 (UL Type 12), or NEMA 3 (UL Type 3) enclosure, with space for factory installed options.
Overview
This collection of adjustable frequency drives is designed for variable torque industrial applications like fans and centrifugal pumps.
For commercial fan and pump applications, please view our HVAC Drives.
If the drive you need is not listed below, view our other drives, which includes legacy products.
FP605

The FP605 is a versatile industrial fan and pump drive that saves time and resources on installation and programming while maximizing efficiency for peak energy savings and the return on your investment.
P1000

The P1000 drive provides simple, reliable, cost-effective control for variable-torque loads through 1000HP. P1000 packages are provided in NEMA 1 (UL Type 1), NEMA 12 (UL Type 12), or NEMA 3 (UL Type 3) enclosure, with space for factory installed options.
Products

The FP605 is a versatile industrial fan and pump drive that saves time and resources on installation and programming while maximizing efficiency for peak energy savings and the return on your investment.

The FP605 configured packages provide an FP605 in a UL Type 1, UL Type 12, or UL Type 3R enclosure, with space for several commonly used options, such as reactors and circuit breakers. The FP605 configured package is designed for tough industrial environments. It is rugged and reliable.

The FP605 bypass packages provide an FP605 with intelligent bypass in a UL Type 1, UL Type 12, or UL Type 3R enclosure. The FP605 bypass package is designed for tough industrial environments. It is rugged and reliable with space for several commonly used options, such as reactors and circuit breakers.

The P1000 drive provides simple, reliable, cost-effective control for variable-torque loads through 1000 HP. Specific application features, energy savings, and network connectivity make the P1000 a great choice for industrial fans and pumps.