FP605 Enclosed Configured
Breadcrumb
Navigation Menu
FP605 Enclosed Configured
FP605 Enclosed Configured
FP605 Enclosed Configured - YAIALL

1 HP to 600 HP Configured Packages
The FP605 configured packages provide FP605 in a UL Type 1, UL Type 12, or UL Type 3R enclosure, with space for several commonly used options, such as reactors and circuit breakers. The FP605 configured package is designed for tough industrial environments. It is rugged and reliable.
TemplateWeb
Features
FP605 Enclosed Configured - Overview
The FP605 configured package is a flexible, sustainable, and easy-to-use industrial fan and pump drive.
Package Features
Drives for Every Environment
- UL Type 1 Enclosure
- UL Type 12 Enclosure
- UL Type 3R Enclosure
Flexible Solution
- -10°C to +40°C ambient
- 50°C ambient option (UL Type 3R only)
- Freestanding leg kits (UL Type 3R only)
- Common power & Control options
Pre-engineered Package Power Options
- Lockable Disconnect switch
- Lockable Circuit Breaker
- Input Fuses
- Input Reactor2
- Output Reactor2
- Space Heater1
- 50 °C ambient1
- Motor Output Terminal Block
Pre-engineered Package Control Options
- EtherNet/IP
- DeviceNet
- Profibus
- BACnet MSTP
- LonWorks
- Ethernet (Modbus TCP/IP)
- Digital Output Expansion Card
- Analog Output Expansion Card
- Control Transformer +200 VA
- Keypad Viewing Window1
- Custom Nameplates
- Start & Stop Push Buttons
- Run (Green) & Stop (Red) Pilot Lights
- Fault Pilot Light (Red)
- Hand-Off-Auto (HOA) Switch
- Speed Potentiometer
Drive Features
Sustainable
- 10-year maintenance-free operation
- Compliance with global certifications and standards
- Built-in line impedance for harmonic reduction
- Conformal coating for circuit board protection
Quick and Easy Set-Up
- Simple steps for efficient commissioning
- Safe programming without main three-phase power
- Operates induction, permanent magnet, and synchronous reluctance motors
- DriveWizard® Mobile app for drive management on smart mobile devices
Simple Operation
- High-visibility status ring
- 32-character keypad with LCD display and tactile buttons
- Compatible with all major network communication protocols
- Easy maintenance with embedded Functional Safety
Advanced Pump Control
- Fast and easy pump setup
- Easy to understand pump terminology
- Application presets for faster setup
- Advanced pump protection features
- Contactor multiplexing for pump systems
Footnotes
- UL Type 3R packages only.
- Option H may be substituted for option R for 240 V packages up to 150 HP, and 480 V packages up to 600 HP.
- The FP605 supports two option cards. A package may consist of one network option and one digital/analog output option card. Option N and E are not supported at the same time even if the network option is not used.
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.