FP605 Enclosed Bypass
Breadcrumb
Navigation Menu
FP605 Enclosed Bypass
FP605 Enclosed Bypass
FP605 Enclosed Bypass - YAIALL
![](https://www.yaskawa.com/documents/20197/8411761/fp605-enclosed-200x150.png/3a0df304-66ff-4c84-b9cc-e7476bceeda7?version=1.0&t=1663661879419)
1 HP to 250 HP Bypass Packages
The FP605 bypass packages provide a FP605 with intelligent bypass in a UL Type 1, UL Type 12, or UL Type 3R enclosure. The FP605 bypass package is designed for tough industrial environments. It is rugged and reliable with space for several commonly used options, such as reactors and circuit breakers.
TemplateWeb
Features
FP605 Enclosed Bypass - Overview
Package Features
The FP605 bypass package is a flexible, sustainable, easy-to-use industrial fan and pump drive.
Drives for Every Environment
- UL Type 1 Enclosure
- UL Type 12 Enclosure
- UL Type 3R Enclosure
Flexible Solution
- -10°C to +40°C ambient
- 50°C ambient option (UL Type 3R only)
- Freestanding leg kits (UL Type 3R only)
- Common power & Control options
Embedded Network Communications
- Modbus RTU RS-485
- BACnet MSTP
- APOGEE FLN
- Metasys N2
Pre-engineered Package Power Options
- Lockable Disconnect Switch
- Lockable Circuit Breaker
- Drive Input Disconnect Switch
- 3-Contactor Bypass
- Input Fuses
- Space Heater (UL Type 3R only)
- 50 °C Ambient (UL Type 3R only)
Pre-engineered Package Control Options
- Ethernet I/P
- DeviceNet
- Profibus
- LonWorks
- Modbus TCP/IP
- Digital Output Expansion Card
- Analog Output Expansion Card
- Control Transformer +200 VA
- Keypad Viewing Window (UL Type 3R only)
- Custom Nameplate
- Speed Potentiometer
Drive Features
Sustainable
- 10-year maintenance-free operation
- Compliance with global certifications and standards
- Built-in line impedance for harmonic reduction
- Conformal coating for circuit board protection
Quick and Easy Set-Up
- Simple steps for efficient commissioning
- Safe programming without main three-phase power
- Operates induction, permanent magnet, and synchronous reluctance motors
- DriveWizard® Mobile app for drive management on smart mobile devices
Simple Operation
- High-visibility status ring
- 32-character keypad with LCD display and tactile buttons
- Compatible with all major network communication protocols
- Easy maintenance with embedded Functional Safety
Advanced Pump Control
- Fast and easy pump setup
- Easy to understand pump terminology
- Application presets for faster setup
- Advanced pump protection features
- Contactor multiplexing for pump systems
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.