HV600 Redundant
Breadcrumb
Navigation Menu
HV600 Redundant
HV600 Redundant
HV600 Redundant Drive - YAIMOB
![](https://www.yaskawa.com/documents/20197/5955395/ph.hv600-redundant-200x150.png/016648ad-e4b7-47ed-9e6f-32069f55182c?version=1.0&t=1658141368790)
3-250 HP, 480V
The HV600 redundant packages provide two HV600 drives in one UL Type 1 or UL Type 12 enclosure to deliver performance and peace of mind. If one drive fails, the redundant system automatically transfers control of the motor to the other drive to eliminate costly downtime. Every HV600 redundant package includes two equally-sized HV600 drives, each with their own HOA (Hand-Off-Auto) keypad, a disconnect means (either with fuses or a circuit breaker), and selectable switches for Hand-Off-Auto, Drive A-Auto-Drive B, and Manual/Auto fault transfer.
TemplateWeb
Overview
HV600 Redundant - Software
This collection of PC software support tools can be used for uploading and downloading drive parameters, calculating energy savings, creating application programs by arranging function block icons, as a programming simulator, or identifying how to reduce your operating costs and meet the harmonics compliance requirements.
- DriveWizard HVAC
This support tool is a Windows based PC program designed to make commissioning and troubleshooting of Yaskawa drives as simple as possible.
- VFD Schedule Builder
This scheduling tool is a Windows-based PC program designed to simplify VFD equipment scheduling by exporting VFD selections directly to Excel. The tool is designed for engineers who work with construction drawings when specifying Yaskawa VFDs. The tool supports Yaskawa HV600 and Z1000U series HVAC AC drives.
- Harmonics Estimator
This software allows you to identify how to reduce your operating costs and meet the harmonics compliance requirements.
- Energy Savings Predictor
Controlling your applications with our drives can save you energy and reduce your operating cost. The Energy Savings Predictor software is available at no cost to enable users to accurately forecast the energy savings using VFDs.