HV600 Redundant
Breadcrumb
Navigation Menu
HV600 Redundant
HV600 Redundant
HV600 Redundant Drive - YAIMOB
![](https://www.yaskawa.com/documents/20197/5955395/ph.hv600-redundant-200x150.png/016648ad-e4b7-47ed-9e6f-32069f55182c?version=1.0&t=1658141368790)
3-250 HP, 480V
The HV600 redundant packages provide two HV600 drives in one UL Type 1 or UL Type 12 enclosure to deliver performance and peace of mind. If one drive fails, the redundant system automatically transfers control of the motor to the other drive to eliminate costly downtime. Every HV600 redundant package includes two equally-sized HV600 drives, each with their own HOA (Hand-Off-Auto) keypad, a disconnect means (either with fuses or a circuit breaker), and selectable switches for Hand-Off-Auto, Drive A-Auto-Drive B, and Manual/Auto fault transfer.
TemplateWeb
Core Manuals
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Catalog for HV600 Family of Drives CA.HV600.01![]() Rev Date:10/10/2023
|
![]() |
10/10/2023 | |
HV600 AC Drive for HVAC Fan and Pump Applications Technical Reference SIEPC71061732![]() Rev Date:09/15/2022
|
![]() |
09/15/2022 | |
HV600 AC Drive for HVAC Fan and Pump Applications Installation & Primary Operation TOEPC71061732![]() ![]() Rev Date:10/19/2023
|
![]() ![]() |
10/19/2023 | |
HV600 Maintenance & Troubleshooting Manual TOEPYAIHV6001![]() Rev Date:12/03/2019
|
![]() |
12/03/2019 | |
HV600 Programming Manual TOEPYAIHV6002![]() Rev Date:04/15/2020
|
![]() |
04/15/2020 | |