Harmonics Estimator
Breadcrumb
Navigation Menu
Harmonics Estimator
Harmonics Estimator
Harmonics Estimator HVAC - YAI

Overview
This software allows you to estimate harmonics at the Point of Common Coupling (PCC) utilizing the drive to select the proper mitigation solution. It is fully optimized including a navigation and project management module that allows you to create projects containing multiple systems (6, 12 and 18 pulse) of different sizes.
TemplateWeb
Features
Harmonics Estimator - HVAC - Overview
Harmonics Estimator Software
The software is fully optimized and comes equipped with a navigation module and project management module that enable you to create projects consisting of multiple systems of different sizes, including 6, 12, and 18 pulse systems.
Additionally, there is a pre-existing harmonics function and an option for you to operate the software in either HP or kW mode. The Advanced Report Generator module allows you to customize the final report, from a single summary page to a full multi-page report with selectable harmonics graphs, including customizable resolution marks for the harmonic graphs. The software also features an integrated automatic update function that provides available updates for new product marketing literature.
View System Requirements
Installation:
Unzip file and run setup.exe
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.