SCARA Robots
Breadcrumb
Navigation Menu
Products
SCARA Robots
SCARA Robots
SCARA Robots - YAIMOB

The SG Series offers 2 SCARA robot arms that can be controlled and programmed by IEC61131-3 and PLCopen programming standards.
Payload of the arms are 3 and 6 kg with a horizontal reach of 400 and 650 mm.
For controller details, please see the MPiec Robotic Series section.
Overview
Overview

The SG Series offers 2 SCARA robot arms that can be controlled and programmed by IEC61131-3 and PLCopen programming standards.
Payload of the arms are 3 and 6 kg with a horizontal reach of 400 and 650 mm.
For controller details, please see the MPiec Robotic Series section.
Node: dxpprd01:8080