MPiec Robotic Series
Breadcrumb
Navigation Menu
MPiec Robotic Series
MPiec Robotic Series
IEC Robot Controller - YAI
The IEC Robot Controller allows programming of Yaskawa delta and articulated robots as well as offers up to 32 axes of motion control while adhering to the IEC61131-3 and PLCopen global programming standards. The IEC Robot Controller utilizes the MP3300iec-RBT controller hardware.
If the controller you need is not listed below, view our other machine controllers or other PLC controllers, which includes legacy products.
Overview
Overview
The IEC Robot Controller allows programming of Yaskawa delta and articulated robots as well as offers up to 32 axes of motion control while adhering to the IEC61131-3 and PLCopen global programming standards. The IEC Robot Controller utilizes the MP3300iec-RBT controller hardware.
If the controller you need is not listed below, view our other machine controllers or other PLC controllers, which includes legacy products.
Products

The MP3300iec-RBT controller is the next evolutionary stage of the MPiec controller, allowing control of Yaskawa delta and articulated robots as well as a maximum of 32 axes. The MP3300iec-RBT controller also allows the addition of as many as 8 option modules.