MotoMini
Breadcrumb
Navigation Menu
MotoMini
MotoMini
MotoMini-YAIMOB

Smallest and Lightest 6-Axis Robot in the Industry
Equipped with the highest acceleration in a small-sized robot the MotoMini is 20% faster than comparable small robots, reducing cycle time and boosting productivity. Internal cabling and air lines minimize interference with other process equipment, and a variety of mounting options (surface, wall ceiling, etc.) accomodate high-density factory layouts. Designed for extremely agile high-speed performance for a wide range of applications, the quiet, compact, and precise MotoMini can take your small-part process to the next level.
The MotoMini can be programmed and controlled by IEC61131-3 and PLCopen programming standards.
TemplateWeb
Features
MotoMini - Overview
Applications:
- Assembly, Dispensing, Inspection, Kitting, Machine Trending, Material Handling, Packaging, Parts Feeding, Sorting, STEM Education
Payload:
- 0.5 kg
Horizontal Reach:
- 350 mm
Vertical Reach:
- 495 mm
For controller information, please see the MPiec Robotic Series section.
Note: This page's information is intended for programming and controlling the robot using IEC61131-3 and PLCopen programming standards. For traditional robot programming methods, please see www.motoman.com.