GP8
Breadcrumb
Navigation Menu
Products
GP8
GP8
GP8 - YAIMOB
![](https://www.yaskawa.com/documents/20197/3940430/gp8-200x150.png/1c236850-b2bd-4896-8b9f-23a086bd6698?version=1.0&t=1539595701166)
Six-Axis High-Speed Assembly and Handling Robot
Ideal for high-speed assembly and handling applications, the GP8 robot is fast and compact. Not only does this highly efficient robot offer the highest payload, fastest speed, and highest wrist allowable moment in its class, but it also can be controlled and programmed by the IEC61131-3 and PLCopen programming standards.
TemplateWeb
Features
GP8 - Overview
Applications:
- Machine Tending, Part Transfer, Assembly
Payload:
- 8 kg
Horizontal Reach:
- 727 mm
Vertical Reach:
- 1312 mm
For controller information, please see the MPiec Robotic Series section.
Note: This page's information is intended for programming and controlling the robot using IEC61131-3 and PLCopen programming standards. For traditional robot programming methods, please see www.motoman.com.
Node: dxpprd01:8080