GP25
Breadcrumb
Navigation Menu
Products
GP25
GP25
GP25-YAIMOB
![](https://www.yaskawa.com/documents/20197/3940430/gp25-200x150.png/27f693d9-b178-4e0f-a059-8e2cf8e452a3?version=1.0&t=1539595769467)
Fast and Efficient Handling
Achieve high transfer capability with highest payload, speed, and wrist allowable moment in its class. Ideal for high-volume handling and packaging applications. Reduced-interference design permits close proximity to other robots and the GP25 can be programmed and controlled using IEC61131-3 and PLCopen programming standards.
TemplateWeb
Features
GP25 - Overview
Applications:
- Assembly, Dispensing, Material Handling, Material Removal, Packaging
Payload:
- 25 kg
Horizontal Reach:
- 1730 mm
Vertical Reach:
- 3089 mm
For controller information, please see the MPiec Robotic Series section.
Note: This page's information is intended for programming and controlling the robot using IEC61131-3 and PLCopen programming standards. For traditional robot programming methods, please see www.motoman.com.
Node: dxpprd02:8080