GP12
Breadcrumb
Navigation Menu
Products
GP12
GP12
GP12-YAIMOB
![](https://www.yaskawa.com/documents/20197/3940430/gp12-200x150.png/4b5a00a0-16b6-4e8c-87a6-9847f6c4f12f?version=1.0&t=1539595734852)
High-Speed MultiPurpose Robot
Achieve high transfer capability with the extremely fast and efficient GP12 robot. Offering number-one payload, speed, and wrist allowable moment in its class, this robot can be programmed and controlled using IEC61131-3 and PLCopen programming standards.
- Productivity of customer's equipment can be improved significantly with the robot's high sped (highest speed in 12 kg payload class).
- Acceleration/deceleration control has been improved to achieve maximum reduction of acceleration/deceleration times for all robot postures.
- Robot with a 12 kg payload can carry heavy objects and a double gripper can be attached to the arm.
TemplateWeb
Features
GP12 - Overview
Applications:
- Machine Tending, Part Transfer, Assembly
Payload:
- 12 kg
Horizontal Reach:
- 1440 mm
Vertical Reach:
- 2511 mm
For controller information, please see the MPiec Robotic Series section.
Note: This page's information is intended for programming and controlling the robot using IEC61131-3 and PLCopen programming standards. For traditional robot programming methods, please see www.motoman.com.
Node: dxpprd01:8080