Articulated Robots
Breadcrumb
Navigation Menu
Articulated Robots
Articulated Robots
Articulated Robots-YAIMOB

The GP Series robot arms offer four robot arms that can be controlled and programmed by IEC61131-3 and PLCopen programming standards.
Payload of standard supported arms are 7, 8, 12, and 25 kg.
For consideration of payload above 25 kg, please contact your local sales representative for application evaluation.
For controller details, please see the MPiec Robotic Series section.
Overview
Overview

The GP Series robot arms offer four robot arms that can be controlled and programmed by IEC61131-3 and PLCopen programming standards.
Payload of standard supported arms are 7, 8, 12, and 25 kg.
For consideration of payload above 25 kg, please contact your local sales representative for application evaluation.
For controller details, please see the MPiec Robotic Series section.
Products

The GP7 robot arm has a payload of 7 kg, a horizontal reach of 927 mm, and a vertical reach of 1693 mm.

The GP8 robot arm has a payload of 8 kg, a horizontal reach of 727 mm, and a vertical reach of 1312 mm.

The GP12 robot arm has a payload of 12 kg, a horizontal reach of 1440 mm, and a vertical reach of 2511 mm.

The GP25 robot arm has a payload of 25 kg, a horizontal reach of 1730 mm, and a vertical reach of 3089 mm.