M5 Spindle Drive
Breadcrumb
Navigation Menu
M5 Spindle Drive
M5 Spindle Drive
M5 Spindle Drive - YAI
![](https://www.yaskawa.com/documents/20197/1298540/m5-spindle-drive-200x150.png/cbe8e2cd-0e5c-49ca-aee3-90237956a90e?version=1.0&t=1464191533407)
5 - 60 HP
The VS-626M5 is a highly reliable AC vector controlled inverter drive designed for controlling high speed, compact AC motors used in machine tool spindle drive applications. Vector controlled technology through the use of a digital signal processor and proprietary algorithms for speed, torque, and current control allows for minimum speed and torque variations during cutting. This impacts accuracy and surface finish of precision parts. 100% back-to-line power regeneration provides quick spindle deceleration times not limited by the ohmic value of externally mounted regeneration resistors. This allows for faster tool changes and increased machine productivity.
TemplateWeb
Manuals
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Peripheral Devices: Varispeed-626M5 Spindle System KAE-S626-7-PD![]() Rev Date:06/29/2004
|
![]() |
06/29/2004 | |
Varispeed 626M5/656MR5 User's Manual SIE-S626-7.5![]() Rev Date:10/01/2005
|
![]() |
10/01/2005 | |
VS-626 M5 Instruction Manual TOE-S626-7.2![]() Rev Date:04/01/2002
|
![]() |
04/01/2002 | |