SGDXW EtherCAT
Breadcrumb
Navigation Menu
SGDXW EtherCAT
SGDXW EtherCAT
SGDXW EtherCAT
Dual Axis capability with Yaskawa Amplifier Performance
Sigma-X expands the functionality of previous generations of the Sigma SERVOPACK. The SGDXW dual-axis EtherCAT SERVOPACK integrates seamlessly with the iCube Control as part of Yaskawa’s iCube Mechatronic Concept. The amplifier offers the user a variety of useful data that can be used to visualize and analyze production. The Sigma-X SERVOPACK technology adds 3.5kHz bandwidth to improve speed and precision. Yaskawa’s advanced servo tuning algorithms include world-class vibration suppression, ripple and friction compensation, advanced autotuning, and tuning-less commissioning right out of the box. The SGDXW SERVOPACK supports Yaskawa’s full line of rotary, linear, and direct drive servo motors.
TemplateWeb
Manuals - All
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Sigma-XW SERVOPACK with EtherCAT Communications References Product Manual SIEPC71081205F 45.8MBRev Date:04/01/2024
|
45.8MB
|
04/01/2024 | |
Sigma-X Series Replacement Guide SIEPC71081211C 13.3MBRev Date:04/01/2023
|
13.3MB
|
04/01/2023 | |
Sigma-X Peripheral Device Selection Manual SIEPC71081212H 22.4MBRev Date:06/01/2024
|
22.4MB
|
06/01/2024 | |
Sigma-XW XT SERVOPACK Hardware Option Specifications HWBB Function Product Manual SIEPC71081213B 4.8MBRev Date:03/01/2023
|
4.8MB
|
03/01/2023 | |
Sigma-X XW SERVOPACK with EtherCAT Communications Reference FT70 Specification for Gantry Applications Product Manual SIEPC71081220D 6.5MBRev Date:09/01/2024
|
6.5MB
|
09/01/2024 | |
Sigma-X Linear Servomotor Safety Precautions Manual TOBPC23084200B 1.1MBRev Date:08/01/2024
|
1.1MB
|
08/01/2024 | |
Sigma-X plus Fully Closed Loop Option Card Installation Guide TOBPC72082903E 1.0MBRev Date:08/01/2024
|
1.0MB
|
08/01/2024 | |
Sigma-XS XW Safety Precautions Manual TOMPC71081200D 7.8MBRev Date:11/01/2023
|
7.8MB
|
11/01/2023 | |