SGDXT EtherCAT
Breadcrumb
Navigation Menu
SGDXT EtherCAT
SGDXT EtherCAT
SGDXT EtherCAT
Three Axis Capability with Yaskawa Amplifier Performance
Sigma-X expands the functionality of previous generations of the Sigma SERVOPACK. The SGDXT three axis EtherCAT SERVOPACK integrates seamlessly with the iCube Control as part of Yaskawa’s iCube Mechatronic Concept. The amplifier offers the user a variety of useful data that can be used to visualize and analyze production. The Sigma-X SERVOPACK technology adds 3.5kHz bandwidth to improve speed and precision. Yaskawa’s advanced servo tuning algorithms include world-class vibration suppression, ripple and friction compensation, advanced autotuning, and tuning-less commissioning right out of the box. The SGDXT SERVOPACK supports Yaskawa’s full line of rotary, linear, and direct drive servo motors.
TemplateWeb
Manuals - All
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Sigma-X Series Replacement Guide SIEPC71081211C 13.3MBRev Date:04/01/2023
|
13.3MB
|
04/01/2023 | |
Sigma-X Peripheral Device Selection Manual SIEPC71081212H 22.4MBRev Date:06/01/2024
|
22.4MB
|
06/01/2024 | |
Sigma-XW XT SERVOPACK Hardware Option Specifications HWBB Function Product Manual SIEPC71081213B 4.8MBRev Date:03/01/2023
|
4.8MB
|
03/01/2023 | |
Sigma-XT SERVOPACK with EtherCAT Communications Reference Product Manual SIEPC71081217D 36.0MBRev Date:04/01/2024
|
36.0MB
|
04/01/2024 | |
Sigma-X Linear Servomotor Safety Precautions Manual TOBPC23084200B 1.1MBRev Date:08/01/2024
|
1.1MB
|
08/01/2024 | |
Sigma-X plus Fully Closed Loop Option Card Installation Guide TOBPC72082903E 1.0MBRev Date:08/01/2024
|
1.0MB
|
08/01/2024 | |
Sigma-XT Safety Precautions Manual TOMPC71081216C 4.6MBRev Date:11/01/2023
|
4.6MB
|
11/01/2023 | |