SGDXS EtherCAT
Breadcrumb
Navigation Menu
SGDXS EtherCAT
SGDXS EtherCAT
SGDXS EtherCAT
iCube Mechatronic Concept with Yaskawa Amplifier Performance
Sigma-X expands the functionality of previous generations of the Sigma SERVOPACK. The SGDXS EtherCAT SERVOPACK integrates seamlessly with the iCube Control as part of Yaskawa’s iCube Mechatronic Concept. The amplifier offers the user a variety of useful data that can be used to visualize and analyze production. The Sigma-X SERVOPACK technology adds 3.5kHz bandwidth to improve speed and precision. Yaskawa’s advanced servo tuning algorithms include world-class vibration suppression, ripple and friction compensation, advanced autotuning, and tuning-less commissioning right out of the box. The SGDXS SERVOPACK supports Yaskawa’s full line of rotary, linear, and direct drive servo motors.
TemplateWeb
Manuals - All
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Sigma-XS SERVOPACK with EtherCAT Communications References Product Manual SIEPC71081202F 49.3MBRev Date:04/01/2024
|
49.3MB
|
04/01/2024 | |
Sigma-X Series Replacement Guide SIEPC71081211C 13.3MBRev Date:04/01/2023
|
13.3MB
|
04/01/2023 | |
Sigma-X Peripheral Device Selection Manual SIEPC71081212H 22.4MBRev Date:06/01/2024
|
22.4MB
|
06/01/2024 | |
Sigma-X XW SERVOPACK with EtherCAT Communications Reference FT70 Specification for Gantry Applications Product Manual SIEPC71081220D 6.5MBRev Date:09/01/2024
|
6.5MB
|
09/01/2024 | |
Sigma-X Linear Servomotor Safety Precautions Manual TOBPC23084200B 1.1MBRev Date:08/01/2024
|
1.1MB
|
08/01/2024 | |
Sigma-X plus Fully Closed Loop Option Card Installation Guide TOBPC72082903E 1.0MBRev Date:08/01/2024
|
1.0MB
|
08/01/2024 | |
Sigma-XS XW Safety Precautions Manual TOMPC71081200D 7.8MBRev Date:11/01/2023
|
7.8MB
|
11/01/2023 | |