Sigma-X Servo Products
Sigma-X Servo Products
Match any Yaskawa servo motor with a fully digital, easily networked SERVOPACK amplifier. The productivity features within each SERVOPACK enable more precise control and shorter settling times. Each model is equipped with a package of software algorithms that tune automatically, suppress vibration, and compensate for friction and ripple and effects. Choose from single, dual, or three axis designs.

- SGDXS EtherCAT Single Axis, 200V (50W-15kW)
- SGDXW EtherCAT Dual Axis, 200V (200W-1kW per axis)
- SGDXT EtherCAT Three Axis, 200V (200-400W per axis)
In terms of compact size, high resolution, and precise performance, the automation industry has never seen a line of rotary servo motors like today’s Sigma-X. The full range of products from 50 to 15kW perform in higher temperature extremes, at higher altitudes, and in more washdown environments than ever before. Every Sigma-X model is mechanically backwards compatible with existing Sigma-7 and Sigma-5 products.
Direct drive technology eliminates backlash, reduces the number of mechanical components, and provides a stiff mechanical system for highly dynamic applications.

- SGM7E Direct Drive Low Cogging, Coreless
- SGM7F Direct Drive High speed, iron core
- SGM7D Direct Drive High torque, large bore
Yaskawa linear motors are directly coupled to the load, achieving high positioning accuracy and repeatability, with smooth motion up to 5 m/s. All Yaskawa linear motors are plug-and-play compatible with the Sigma-X, Sigma-7, and Sigma-5 SERVOPACKS for best-in-class performance.

- SGLF2 Series Second generation iron-core coil and magnet track components
- SGLG Series Coreless coil and magnet track components
- SGLF Series Iron-core coil and magnet track components
- SGLT Series Balanced Iron-core coil and magnet track components
Turnkey linear stages, built-to-order and fully tested. Bolt it down, connect it up, and enjoy world class linear moton immediately.

- Sigma Trac II Ready to run linear stage solution featuring the latest linear motors
Select, set up and tune any Sigma-X servo system with Yaskawa’s family of user friendly, field-proven PC software tools.

- SigmaSelect Sizing and selection software
- SigmaWin+ Ver. 7 Configure Sigma-X SERVOPACKs