SGD7S MECHATROLINK-III
Breadcrumb
Navigation Menu
SGD7S MECHATROLINK-III
SGD7S MECHATROLINK-III
SGD7S MECHATROLINK-III - YAIMOB
![](https://www.yaskawa.com/documents/20197/1158072/sgd7s-m3-200v-r-200x150.jpg/043d8416-420a-4b15-a689-7277751a9270?version=1.0&t=1684792326914)
Sigma-7 Performance with MECHATROLINK-III Compatibility
Boost the performance, precision and versatility of your automation system with an amplifier that delivers the advanced options of a MECHATROLINK III motion network. Plug-and-play MECHATROLINK III functionality means fast 1000 Mbps communication and the ability to synchronize control of up to 62 slaves. Amplifier bandwidth of 3.1 kHz sets a new speed standard for servo response, and Yaskawa’s advanced set of servo tuning algorithms assure world class vibration suppression, autotuning and tuning-less commissioning without the need for installer intervention. The result is reduced settling times, reliably precise control and faster setup of a new automation system.
TemplateWeb
2D Drawings
Showing 1 to 17 of 17 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-R70A20A, SGD7S-R90A20A, SGD7S-1R6A20A 900-150-675![]() ![]() Rev Date:10/12/2014
|
![]() ![]() |
10/12/2014 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-2R8A20A 900-150-686![]() ![]() Rev Date:10/12/2014
|
![]() ![]() |
10/12/2014 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-3R8A20A, SGD7S-5R5A20A, SGD7S-7R6A20A 900-150-697![]() ![]() Rev Date:10/12/2014
|
![]() ![]() |
10/12/2014 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-120A20A 900-156-100![]() ![]() Rev Date:10/12/2014
|
![]() ![]() |
10/12/2014 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-180A20A, SGD7S-200A20A 900-156-112![]() ![]() Rev Date:10/12/2014
|
![]() ![]() |
10/12/2014 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-470A20A, SGD7S-550A20A 900-156-137![]() ![]() Rev Date:10/12/2014
|
![]() ![]() |
10/12/2014 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-590A20A, SGD7S-780A20A 900-156-149![]() ![]() Rev Date:10/12/2014
|
![]() ![]() |
10/12/2014 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-R70A30A, SGD7S-R90A30A, SGD7S-1R6A30A 900-163-127![]() Rev Date:06/08/2016
|
![]() |
06/08/2016 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-2R8A30A 900-163-129![]() Rev Date:06/08/2016
|
![]() |
06/08/2016 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-3R8A30A, SGD7S-5R5A30A, SGD7S-7R6A30A 900-163-131![]() Rev Date:06/08/2016
|
![]() |
06/08/2016 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-120A30A 900-163-134![]() Rev Date:06/08/2016
|
![]() |
06/08/2016 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-180A30A, SGD7S-200A30A 900-163-137![]() Rev Date:06/08/2016
|
![]() |
06/08/2016 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-330A30A 900-163-140![]() Rev Date:06/08/2016
|
![]() |
06/08/2016 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-470A30A, SGD7S-550A30A 900-163-143![]() Rev Date:06/08/2016
|
![]() |
06/08/2016 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-590A30A, SGD7S-780A30A 900-163-146![]() Rev Date:06/08/2016
|
![]() |
06/08/2016 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-R70F30A, SGD7S-R90F30A, SGD7S-2R1F30A 900-183-753![]() Rev Date:06/08/2016
|
![]() |
06/08/2016 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-2R8F30A 900-183-758![]() Rev Date:06/08/2016
|
![]() |
06/08/2016 | |
Showing 1 to 17 of 17 entries.