SGD7S MECHATROLINK-III
Breadcrumb
Navigation Menu
SGD7S MECHATROLINK-III
SGD7S MECHATROLINK-III
SGD7S MECHATROLINK-III - YAIMOB
Sigma-7 Performance with MECHATROLINK-III Compatibility
Boost the performance, precision and versatility of your automation system with an amplifier that delivers the advanced options of a MECHATROLINK III motion network. Plug-and-play MECHATROLINK III functionality means fast 1000 Mbps communication and the ability to synchronize control of up to 62 slaves. Amplifier bandwidth of 3.1 kHz sets a new speed standard for servo response, and Yaskawa’s advanced set of servo tuning algorithms assure world class vibration suppression, autotuning and tuning-less commissioning without the need for installer intervention. The result is reduced settling times, reliably precise control and faster setup of a new automation system.
TemplateWeb
Certifications
Title/Number | File(s) | Rev Date | |
---|---|---|---|
EU Declaration of Conformity (DoC) DoC.SGD7.01 45KBRev Date:06/30/2017
|
45KB
|
06/30/2017 | |
EU Declaration of Conformity EMC.SGD7.01 566KBRev Date:06/16/2017
|
566KB
|
06/16/2017 | |
TUV LVD Certificate of Conformity LVD.SGD7.01 3.1MBRev Date:11/28/2016
|
3.1MB
|
11/28/2016 | |
Safety Certificate for Sigma-7 SERVOPACKs SAFETY.SGD7.01 2.8MBRev Date:08/07/2017
|
2.8MB
|
08/07/2017 | |
TUV Declaration of Conformity for Sigma-V, Sigma-V SD, and Sigma-7 Series Safety Module TUV.SIGMA.01 366KBRev Date:11/28/2016
|
366KB
|
11/28/2016 | |
SGD7 Servopacks - Links to UL Online Certifications Directory UL.SGD7.01 17KBRev Date:04/04/2016
|
17KB
|
04/04/2016 | |