SGD7S EtherCAT
Breadcrumb
Navigation Menu
SGD7S EtherCAT
SGD7S EtherCAT
SGD7S EtherCAT - YAIMOB
![](https://www.yaskawa.com/documents/20197/1158072/sgd7s-ethercat-200v-200x150.jpg/a1323719-c67b-477a-a066-a1aecfc2e8aa?version=1.0&t=1684791815836)
EtherCAT Networking with Yaskawa Amplifier Performance
Yaskawa engineered SGD7S to provide the latest Sigma-7 SERVOPACK amplifier capabilities for automation systems standardized on EtherCAT industrial networks. Plug-and-play EtherCAT functionality means immediate compatibility, faster refresh rates and minimum system infrastructure for extra cost effectiveness. Yaskawa’s Sigma-7 amplifier technology adds 3.1kHz bandwidth to improve speed and precision. Yaskawa’s advanced set of servo tuning algorithms include world class vibration suppression, ripple and friction compensation, advanced autotuning and tuning-less commissioning right out of the box.
TemplateWeb
2D Drawings
Showing 1 to 11 of 11 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-2R8AA0A, SGD7S-2R8AM0A000F50, SGD7S-2R8AQ0A000F51, SGD7S-2R8AR0A000F51 900-150-690![]() Rev Date:06/08/2016
|
![]() |
06/08/2016 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-3R8AA0A, SGD7S-5R5AA0A, SGD7S-7R6AA0A, SGD7S-3R8AM0A000F50, SGD7S-3R8AQ0A000F51, SGD7S-3R8AR0A000F51, SGD7S-5R5AM0A000F50, SGD7S-5R5AQ0A000F51, SGD7S-5R5AR0A000F51, SGD7S-7R6AM0A000F50, SGD7S-7R6AQ0A000F51, SGD7S-7R6AR0A000F51 900-150-701![]() Rev Date:06/08/2016
|
![]() |
06/08/2016 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-120AA0A, SGD7S-120AM0A000F50, SGD7S-120AQ0A000F51, SGD7S-120AR0A000F51 900-156-980![]() Rev Date:10/16/2017
|
![]() |
10/16/2017 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-180AA0A, SGD7S-200AA0A, SGD7S-180AM0A000F50, SGD7S-180AQ0A000F51, SGD7S-180AR0A000F51, SGD7S-200AM0A000F50, SGD7S-200AQ0A000F51, SGD7S-200AR0A000F51 900-156-983![]() Rev Date:06/08/2016
|
![]() |
06/08/2016 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-330AA0A, SGD7S-330AM0A000F50, SGD7S-330AQ0A000F51, SGD7S-330AR0A000F51 900-156-986![]() Rev Date:06/08/2016
|
![]() |
06/08/2016 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-470AA0A, SGD7S-550AA0A, SGD7S-470AM0A000F50, SGD7S-470AQ0A000F51, SGD7S-470AR0A000F51, SGD7S-550AM0A000F50, SGD7S-550AQ0A000F51, SGD7S-550AR0A000F51 900-156-989![]() Rev Date:06/08/2016
|
![]() |
06/08/2016 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-590AA0A, SGD7S-780AA0A, SGD7S-590AM0A000F50, SGD7S-590AQ0A000F51, SGD7S-590AR0A000F51, SGD7S-780AM0A000F50, SGD7S-780AQ0A000F51, SGD7S-780AR0A000F51 900-156-992![]() Rev Date:06/08/2016
|
![]() |
06/08/2016 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-5R4DA0A000F64,SGD7S-8R4DA0A000F64, SGD7S-120DA0A000F64 900-170-380![]() Rev Date:06/29/2016
|
![]() |
06/29/2016 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-1R9DA0A000F64, SGD7S-3R5DA0A000F64 900-177-590![]() Rev Date:06/29/2016
|
![]() |
06/29/2016 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-R70FA0A, SGD7S-R90FA0A, SGD7S-2R1FA0A, SGD7S-2R1FM0A000F50, SGD7S-2R1FQ0A000F51, SGD7S-2R1FR0A000F51, SGD7S-R70FM0A000F50, SGD7S-R70FQ0A000F51, SGD7S-R70FR0A000F51, SGD7S-R90FM0A000F50, SGD7S-R90FQ0A000F51, SGD7S-R90FR0A000F51 900-183-752![]() Rev Date:06/08/2016
|
![]() |
06/08/2016 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-2R8FA0A, SGD7S-2R8FM0A000F50, SGD7S-2R8FQ0A000F51, SGD7S-2R8FR0A000F51 900-183-757![]() Rev Date:06/08/2016
|
![]() |
06/08/2016 | |
Showing 1 to 11 of 11 entries.