SGD7S EtherCAT
Breadcrumb
Navigation Menu
SGD7S EtherCAT
SGD7S EtherCAT
SGD7S EtherCAT - YAIMOB
EtherCAT Networking with Yaskawa Amplifier Performance
Yaskawa engineered SGD7S to provide the latest Sigma-7 SERVOPACK amplifier capabilities for automation systems standardized on EtherCAT industrial networks. Plug-and-play EtherCAT functionality means immediate compatibility, faster refresh rates and minimum system infrastructure for extra cost effectiveness. Yaskawa’s Sigma-7 amplifier technology adds 3.1kHz bandwidth to improve speed and precision. Yaskawa’s advanced set of servo tuning algorithms include world class vibration suppression, ripple and friction compensation, advanced autotuning and tuning-less commissioning right out of the box.
TemplateWeb
Certifications
Title/Number | File(s) | Rev Date | |
---|---|---|---|
EU Declaration of Conformity (DoC) DoC.SGD7.01 45KBRev Date:06/30/2017
|
45KB
|
06/30/2017 | |
EU Declaration of Conformity EMC.SGD7.01 566KBRev Date:06/16/2017
|
566KB
|
06/16/2017 | |
TUV LVD Certificate of Conformity LVD.SGD7.01 3.1MBRev Date:11/28/2016
|
3.1MB
|
11/28/2016 | |
Safety Certificate for Sigma-7 SERVOPACKs SAFETY.SGD7.01 2.8MBRev Date:08/07/2017
|
2.8MB
|
08/07/2017 | |
TUV Declaration of Conformity for Sigma-V, Sigma-V SD, and Sigma-7 Series Safety Module TUV.SIGMA.01 366KBRev Date:11/28/2016
|
366KB
|
11/28/2016 | |
SGD7 Servopacks - Links to UL Online Certifications Directory UL.SGD7.01 17KBRev Date:04/04/2016
|
17KB
|
04/04/2016 | |