SGD7S Analog
Breadcrumb
Navigation Menu
SGD7S Analog
SGD7S Analog
SGD7S Analog - YAIMOB
Analog Control with Advanced Features
A Yaskawa SGD7S SERVOPACK meets the need for an analog voltage or pulse train control interface, while also offering the advanced capabilities of a Sigma-7 servo amplifier. A frequency response of 3.1 kHz assures high speed response and improved settling time. a tuning-less mode and improved autotuning features eliminate the need to manually tune a servo, both at installation and in ongoing everyday use.
TemplateWeb
Certifications
Title/Number | File(s) | Rev Date | |
---|---|---|---|
EU Declaration of Conformity (DoC) DoC.SGD7.01 45KBRev Date:06/30/2017
|
45KB
|
06/30/2017 | |
EU Declaration of Conformity EMC.SGD7.01 566KBRev Date:06/16/2017
|
566KB
|
06/16/2017 | |
TUV LVD Certificate of Conformity LVD.SGD7.01 3.1MBRev Date:11/28/2016
|
3.1MB
|
11/28/2016 | |
Safety Certificate for Sigma-7 SERVOPACKs SAFETY.SGD7.01 2.8MBRev Date:08/07/2017
|
2.8MB
|
08/07/2017 | |
TUV Declaration of Conformity for Sigma-V, Sigma-V SD, and Sigma-7 Series Safety Module TUV.SIGMA.01 366KBRev Date:11/28/2016
|
366KB
|
11/28/2016 | |
SGD7 Servopacks - Links to UL Online Certifications Directory UL.SGD7.01 17KBRev Date:04/04/2016
|
17KB
|
04/04/2016 | |