SGD7S Analog
Breadcrumb
Navigation Menu
SGD7S Analog
SGD7S Analog
SGD7S Analog - YAIMOB
![](https://www.yaskawa.com/documents/20197/1158072/sgd7s-175x125-ana.png/1375d4ca-7090-4149-9fb1-f1526f412b25?version=1.0&t=1614089794334)
Analog Control with Advanced Features
A Yaskawa SGD7S SERVOPACK meets the need for an analog voltage or pulse train control interface, while also offering the advanced capabilities of a Sigma-7 servo amplifier. A frequency response of 3.1 kHz assures high speed response and improved settling time. a tuning-less mode and improved autotuning features eliminate the need to manually tune a servo, both at installation and in ongoing everyday use.
TemplateWeb
2D Drawings
Showing 1 to 10 of 10 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-R70A00A, SGD7S-R90A00A, SGD7S-IR6A00A 900-150-671![]() ![]() Rev Date:10/12/2014
|
![]() ![]() |
10/12/2014 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-2R8A00A 900-150-682![]() ![]() Rev Date:10/12/2014
|
![]() ![]() |
10/12/2014 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-3R8A00A, SGD7S-5R5A00A, SGD7S-7R6A00A 900-150-693![]() ![]() Rev Date:10/12/2014
|
![]() ![]() |
10/12/2014 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-120A00A 900-156-094![]() ![]() Rev Date:10/12/2014
|
![]() ![]() |
10/12/2014 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-180A00A, SGD7S-200A00A 900-156-106![]() ![]() Rev Date:01/04/2021
|
![]() ![]() |
01/04/2021 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-330A00A 900-156-119![]() ![]() Rev Date:10/12/2014
|
![]() ![]() |
10/12/2014 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-470A00A, SGD7S-550A00A 900-156-131![]() ![]() Rev Date:10/12/2014
|
![]() ![]() |
10/12/2014 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-590A00A, SGD7S-780A00A 900-156-143![]() ![]() Rev Date:10/12/2014
|
![]() ![]() |
10/12/2014 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-R70F00A, SGD7S-R90F00A, SGD7S-2R1F00A 900-183-340![]() Rev Date:06/08/2016
|
![]() |
06/08/2016 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-2R8F00A 900-183-341![]() Rev Date:06/08/2016
|
![]() |
06/08/2016 | |
Showing 1 to 10 of 10 entries.