SGD7S Analog
Breadcrumb
Navigation Menu
SGD7S Analog
SGD7S Analog
SGD7S Analog - YAIMOB

Analog Control with Advanced Features
A Yaskawa SGD7S SERVOPACK meets the need for an analog voltage or pulse train control interface, while also offering the advanced capabilities of a Sigma-7 servo amplifier. A frequency response of 3.1 kHz assures high speed response and improved settling time. a tuning-less mode and improved autotuning features eliminate the need to manually tune a servo, both at installation and in ongoing everyday use.
TemplateWeb
FAQs
Showing 1 to 14 of 14 entries.
Question | Posted Date | |
---|---|---|
Why won’t my SGD7S Analog SERVOPACK with FT79 firmware enable when I’m using an absolute encoder motor? Posted Date: 01/19/2017
|
01/19/2017 | |
Why Does the Servo Motor Exceed Set Safe Speed Limits? Posted Date: 02/21/2019
|
02/21/2019 | |
What should be done with the CN8 connection when using the Safety Option Module (SGDV-OSA01A)? Posted Date: 06/09/2023
|
06/09/2023 | |
What parameter must be set when using a DC power supply for a SERVOPACK’s main circuit power supply? Posted Date: 02/26/2019
|
02/26/2019 | |
What is the color code for the JZSP-CVH03 CN8 Safety Cable? Posted Date: 01/09/2018
|
01/09/2018 | |
What is California's Proposition 65? Posted Date: 06/01/2020
|
06/01/2020 | |
What are the steps when switching between motor types with the same Sigma-7 SERVOPACK? Posted Date: 02/07/2019
|
02/07/2019 | |
Is heat sink (thermal paste/grease) compound required for SERVOPACK installation? Posted Date: 06/04/2019
|
06/04/2019 | |
Is a serial converter required when using a Renishaw RESOLUTE encoder? Posted Date: 05/02/2017
|
05/02/2017 | |
Is a drawing of part number JUSP-TA50PG-E available? Posted Date: 01/05/2016
|
01/05/2016 | |
In SigmaWin+ Trace, what is the difference between position error, position amplifier error, and motor-load position error? Posted Date: 05/23/2018
|
05/23/2018 | |
How long will the absolute encoder battery last on a Sigma-5 or Sigma-7 servo system? Posted Date: 03/17/2016
|
03/17/2016 | |
Can I use the single-turn absolute position of a Sigma-7 motor without a battery even though I have a multiturn absolute encoder? Posted Date: 02/01/2017
|
02/01/2017 | |
Can a SGD7S Analog SERVOPACK in speed control with an analog voltage reference use a sequence input to change the running Servomotor direction? Posted Date: 02/15/2017
|
02/15/2017 | |
Showing 1 to 14 of 14 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.