SGM7P
Breadcrumb
Navigation Menu
SGM7P
SGM7P
SGM7P - YAIMOB
100W - 1.5kW, Medium Inertia
A shorter profile makes the SGM7P series one of Yaskawa’s most compact servo motor offerings. It is well suited for applications where space is limited. The coils and rotor elements are designed to reduce motor length by 25%, while providing the torque and speed commonly available only from a larger motor. The SGM7P series performs in the medium inertia range, and is effective in applications requiring optimized load matching. The motors have a rated speed of 3000 rpm with rated torque up to 4.77 N∙m. 24-bit encoder resolution maintains industry-leading positional accuracy at any point in the power spectrum.
TemplateWeb
Manuals - All
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Sigma-5 to Sigma-7 Transition Guide 14H-001 3.0MBRev Date:07/06/2020
|
3.0MB
|
07/06/2020 | |
Product Transition Guide - SGMPH to SGM7P PL.SGM7P.01 725KBRev Date:05/25/2017
|
725KB
|
05/25/2017 | |
How-To Guide for the Yaskawa Motion 3D Drawing Configurator QRG.MTN.01 1.2MBRev Date:11/01/2019
|
1.2MB
|
11/01/2019 | |
Sigma-7 with 200V Input Peripheral Device Selection Manual SIEPS80000132 6.6MBRev Date:02/21/2020
|
6.6MB
|
02/21/2020 | |
Sigma-7 200V Rotary Servomotor Product Manual SIEPS80000136 4.2MBRev Date:02/28/2020
|
4.2MB
|
02/28/2020 | |
Rotary Servomotor with 400 V-Input Power Product Manual SIEPS80000186 5.4MBRev Date:05/01/2017
|
5.4MB
|
05/01/2017 | |