SGM7P
Breadcrumb
Navigation Menu
SGM7P
SGM7P
SGM7P - YAIMOB
![](https://www.yaskawa.com/documents/20197/1158076/sgm7p-servo-motor-200x150.jpg/8f2446da-c810-4a19-890a-5f947c0fa786?version=1.0&t=1684947104892)
100W - 1.5kW, Medium Inertia
A shorter profile makes the SGM7P series one of Yaskawa’s most compact servo motor offerings. It is well suited for applications where space is limited. The coils and rotor elements are designed to reduce motor length by 25%, while providing the torque and speed commonly available only from a larger motor. The SGM7P series performs in the medium inertia range, and is effective in applications requiring optimized load matching. The motors have a rated speed of 3000 rpm with rated torque up to 4.77 N∙m. 24-bit encoder resolution maintains industry-leading positional accuracy at any point in the power spectrum.
TemplateWeb
2D Drawings
Showing 1 to 20 of 25 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servomotor: SGM7P-01A7E_1 900-166-700![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7P-02A7E_1, SGM7P-04A7E_1 900-166-701![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7P-01A7E_S 900-166-709![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7P-01A7E_C 900-166-729![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7P-02A7E_C, SGM7P-04A7E_C 900-166-730![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7P-01A7E_E 900-166-737![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7P-02A7E_E, SGM7P-04A7E_E 900-171-286![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7P-02A7E_S, SGM7P-04A7E_S 900-171-718![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: SGM7J-02D, SGM7J-04D, 200 W and 400 W Models, 400V 900-180-714![]() Rev Date:06/29/2016
|
![]() |
06/29/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7P-08A7E61D 900-182-205![]() Rev Date:06/07/2016
|
![]() |
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7P-15A7E61D 900-182-206![]() Rev Date:06/07/2016
|
![]() |
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7P-08A7E6CD 900-182-207![]() Rev Date:06/07/2016
|
![]() |
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7P-15A7E6CD 900-182-208![]() Rev Date:06/07/2016
|
![]() |
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7P-08A7E6SD 900-182-209![]() Rev Date:06/07/2016
|
![]() |
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7P-15A7E6SD 900-182-210![]() Rev Date:06/07/2016
|
![]() |
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7P-08A7E6ED 900-182-211![]() Rev Date:06/07/2016
|
![]() |
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7P-15A7E6ED 900-182-212![]() Rev Date:06/07/2016
|
![]() |
06/07/2016 | |
CAD Drawing: SGM7J/7A-A5 to -10, SGM7P-01 to 04 Servomotor Encoder Cable, Incremental Or Absolute w/ Battery, Toward Load, Non-Flex, Shielded CAD-JZSP-C7PA0D-xx-E![]() Rev Date:12/21/2018
|
![]() |
12/21/2018 | |
CAD Drawing: SGM7J/7A-A5 to -10, SGM7P-01 to 04 Servomotor Encoder Cable, Incremental Or Absolute w/ Battery, Away From Load, Non-Flex, Shielded CAD-JZSP-C7PA0E-xx-E![]() Rev Date:12/21/2018
|
![]() |
12/21/2018 | |
CAD Drawing: SGM7J/7A-A5 to -10, SGM7P-01 to 04 Servomotor Encoder Cable, Incremental Or Absolute w/ Battery, Toward Load, Flexible, Shielded CAD-JZSP-C7PA2D-xx-E![]() Rev Date:12/21/2018
|
![]() |
12/21/2018 | |
Showing 1 to 20 of 25 entries.