SGM7J
Breadcrumb
Navigation Menu
SGM7J
SGM7J
SGM7J - YAIMOB
![](https://www.yaskawa.com/documents/20197/1158076/sgm7j-servo-200v-200x150.jpg/5abcb2b3-99e3-463f-99bf-7f8cd270ed6f?version=1.0&t=1684946722137)
50W - 1.5kW, Medium Inertia
The SGM7J was designed to maximize responsiveness in applications where precise load matching is of critical importance. This family of medium inertia rotary servo motors was created with low capacity applications in mind, yet can respond with rated speeds to 3000 rpm and torque ratings up to 2.39 N-m (21 in-lb) when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy in any operating condition.
TemplateWeb
Sales Literature
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Yaskawa Machine Control Product Brochure: Rethink What's Possible BL.MTN.01![]() Rev Date:04/01/2024
|
![]() |
04/01/2024 | |
Sigma-7 Product Brochure BL.Sigma-7.01![]() ![]() Rev Date:04/11/2024
|
![]() ![]() |
04/11/2024 | |
Brochure: Outperform: The Advantage in Advanced Manufacturing BL.YAI.10![]() Rev Date:02/03/2021
|
![]() |
02/03/2021 | |
Brochure: Press Feed Productivity BL.YAI.12![]() Rev Date:10/02/2017
|
![]() |
10/02/2017 | |
Brochure Engineered Systems Group BL.YAI.14![]() Rev Date:10/15/2023
|
![]() |
10/15/2023 | |
Brochure: Rethink What's Possible: Machine Performance in Packaging Automation BL.YAI.22![]() Rev Date:04/21/2022
|
![]() |
04/21/2022 | |
Sigma-7 Servomotors with Batteryless Encoders CHEPS80000221A![]() Rev Date:04/01/2018
|
![]() |
04/01/2018 | |
Sigma-7 Servo Systems Technical Supplement YAI-KAEPS80000123![]() Rev Date:03/25/2024
|
![]() |
03/25/2024 | |