SGM7J
Breadcrumb
Navigation Menu
SGM7J
SGM7J
SGM7J - YAIMOB
![](https://www.yaskawa.com/documents/20197/1158076/sgm7j-servo-200v-200x150.jpg/5abcb2b3-99e3-463f-99bf-7f8cd270ed6f?version=1.0&t=1684946722137)
50W - 1.5kW, Medium Inertia
The SGM7J was designed to maximize responsiveness in applications where precise load matching is of critical importance. This family of medium inertia rotary servo motors was created with low capacity applications in mind, yet can respond with rated speeds to 3000 rpm and torque ratings up to 2.39 N-m (21 in-lb) when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy in any operating condition.
TemplateWeb
eLearning Curriculum
Showing 1 to 14 of 14 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Module: SigmaSelect Overview eLM.Servo.04.Sizing_Overview![]() Rev Date:10/02/2019 ![]()
|
![]() |
10/02/2019 | |
eLearning Module: Servo Sizing Rotary Table eLM.Servo.05.Sizing_ROT_TBL![]() Rev Date:10/02/2019 ![]()
|
![]() |
10/02/2019 | |
eLearning Module: Servo Sizing Roll Feeder eLM.Servo.07.Sizing ROL_FED![]() Rev Date:10/02/2019 ![]()
|
![]() |
10/02/2019 | |
eLearining Video: Servo Sizing Demystified eLV.Servo.01.SizDemystify![]() Rev Date:04/20/2021 ![]()
|
![]() |
04/20/2021 | |
eLearning Video: Sigma-7 400V New Product Introduction eLV.Sigma7.01.400v.ProdIntro![]() Rev Date:02/07/2018 ![]()
|
![]() |
02/07/2018 | |
eLearning Video: Servo Tuning - Stop High Pitched Sounds eLV.Sigma7.01.Notch![]() Rev Date:01/13/2022 ![]()
|
![]() |
01/13/2022 | |
eLearning Video: Sigma-7 Product Release eLV.Sigma7.01.ProductRelease![]() Rev Date:02/08/2018 ![]()
|
![]() |
02/08/2018 | |
eLearning Video: Sigma-7 Startup eLV.Sigma7.01.Startup![]() Rev Date:03/01/2021 ![]()
|
![]() |
03/01/2021 | |
eLearning Video: Servo Tuning - Stop Resonant Sounds eLV.Sigma7.02.AntiRes![]() Rev Date:01/18/2022 ![]()
|
![]() |
01/18/2022 | |
eLearning Video: Servo Tuning - Suppress Load Vibration eLV.Sigma7.03.VibSup![]() Rev Date:01/13/2022 ![]()
|
![]() |
01/13/2022 | |
eLearning Video: Servo Tuning - Suppress Two Vibration Frequencies eLV.Sigma7.04.VibSup2Freq![]() Rev Date:01/18/2022 ![]()
|
![]() |
01/18/2022 | |
eLearning Video: Servo Tuning - Minimize Settling Time eLV.Sigma7.05.SettlingTime![]() Rev Date:01/18/2022 ![]()
|
![]() |
01/18/2022 | |
eLearning Video: Servo Tuning - Minimize Position Error eLV.Sigma7.06.PosError![]() Rev Date:01/18/2022 ![]()
|
![]() |
01/18/2022 | |
eLearning Video: Servo Tuning - Estimate High Inertia Loads eLV.Sigma7.07.DDJcalc![]() Rev Date:06/24/2022 ![]()
|
![]() |
06/24/2022 | |
Showing 1 to 14 of 14 entries.