SGM7G
Breadcrumb
Navigation Menu
SGM7G
SGM7G
SGM7G - YAIMOB
![](https://www.yaskawa.com/documents/20197/1158076/sgm7g-servo-15kw-400v-200x150.jpg/aa517b92-4036-40ff-ac2b-7c51130e8d60?version=1.0&t=1684946301130)
300W - 15kW, Medium Inertia
The increased power demands of large automation components utilize the robust performance of SGM7G. These servo motors are built with a compact footprint, yet provide a higher torque while maintaining an inertia rating well within the medium range. Rated torques in the SGM7G family range up to 95.2 N-m (840 in-lb). SGM7G delivers a rated speed of 1500 rpm, delivering a rapid and consistent throughput over a wide power range. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servomotor: SGM7G-05A7A61 900-157-360![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-20A7A61 900-157-363![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-30A7A61 900-157-364![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-44A7A61 900-157-365![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-55A7A61 900-157-366![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-75A7A61 900-157-367![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-1AA7A61 900-157-368![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-1EA7A61 900-157-371![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-05A7A6C 900-157-398![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-20A7A6C 900-157-401![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-30A7A6C 900-157-402![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-44A7A6C 900-157-403![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-55A7A6C 900-157-404![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-75A7A6C 900-157-405![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-1AA7A6C 900-157-406![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-1EA7A6C 900-157-407![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-05A7A6S 900-158-184![]() Rev Date:06/07/2016
|
![]() |
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-20A7A6S 900-158-187![]() Rev Date:06/07/2016
|
![]() |
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-05A7A6E 900-158-418![]() Rev Date:06/07/2016
|
![]() |
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-20A7A6E 900-158-421![]() Rev Date:06/07/2016
|
![]() |
06/07/2016 | |