SGM7G
Breadcrumb
Navigation Menu
SGM7G
SGM7G
SGM7G - YAIMOB
![](https://www.yaskawa.com/documents/20197/1158076/sgm7g-servo-15kw-400v-200x150.jpg/aa517b92-4036-40ff-ac2b-7c51130e8d60?version=1.0&t=1684946301130)
300W - 15kW, Medium Inertia
The increased power demands of large automation components utilize the robust performance of SGM7G. These servo motors are built with a compact footprint, yet provide a higher torque while maintaining an inertia rating well within the medium range. Rated torques in the SGM7G family range up to 95.2 N-m (840 in-lb). SGM7G delivers a rated speed of 1500 rpm, delivering a rapid and consistent throughput over a wide power range. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
Manuals - All
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Sigma-5 to Sigma-7 Transition Guide 14H-001![]() Rev Date:07/06/2020
|
![]() |
07/06/2020 | |
How-To Guide for the Yaskawa Motion 3D Drawing Configurator QRG.MTN.01![]() Rev Date:11/01/2019
|
![]() |
11/01/2019 | |
Sigma-7 with 200V Input Peripheral Device Selection Manual SIEPS80000132![]() Rev Date:02/21/2020
|
![]() |
02/21/2020 | |
Sigma-7 200V Rotary Servomotor Product Manual SIEPS80000136![]() Rev Date:02/28/2020
|
![]() |
02/28/2020 | |
Rotary Servomotor with 400 V-Input Power Product Manual SIEPS80000186![]() Rev Date:05/01/2017
|
![]() |
05/01/2017 | |