SGM7G
Breadcrumb
Navigation Menu
SGM7G
SGM7G
SGM7G - YAIMOB
![](https://www.yaskawa.com/documents/20197/1158076/sgm7g-servo-15kw-400v-200x150.jpg/aa517b92-4036-40ff-ac2b-7c51130e8d60?version=1.0&t=1684946301130)
300W - 15kW, Medium Inertia
The increased power demands of large automation components utilize the robust performance of SGM7G. These servo motors are built with a compact footprint, yet provide a higher torque while maintaining an inertia rating well within the medium range. Rated torques in the SGM7G family range up to 95.2 N-m (840 in-lb). SGM7G delivers a rated speed of 1500 rpm, delivering a rapid and consistent throughput over a wide power range. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
eLearning Curriculum
Showing 1 to 14 of 14 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Module: SigmaSelect Overview eLM.Servo.04.Sizing_Overview![]() Rev Date:10/02/2019 ![]()
|
![]() |
10/02/2019 | |
eLearning Module: Servo Sizing Rotary Table eLM.Servo.05.Sizing_ROT_TBL![]() Rev Date:10/02/2019 ![]()
|
![]() |
10/02/2019 | |
eLearning Module: Servo Sizing Linear Ballscrew eLM.Servo.06.Sizing_BALLSCRW![]() Rev Date:10/02/2019 ![]()
|
![]() |
10/02/2019 | |
eLearning Module: Servo Sizing Roll Feeder eLM.Servo.07.Sizing ROL_FED![]() Rev Date:10/02/2019 ![]()
|
![]() |
10/02/2019 | |
eLearining Video: Servo Sizing Demystified eLV.Servo.01.SizDemystify![]() Rev Date:04/20/2021 ![]()
|
![]() |
04/20/2021 | |
eLearning Video: Sigma-7 400V New Product Introduction eLV.Sigma7.01.400v.ProdIntro![]() Rev Date:02/07/2018 ![]()
|
![]() |
02/07/2018 | |
eLearning Video: Sigma-7 Product Release eLV.Sigma7.01.ProductRelease![]() Rev Date:02/08/2018 ![]()
|
![]() |
02/08/2018 | |
eLearning Video: Sigma-7 Startup eLV.Sigma7.01.Startup![]() Rev Date:03/01/2021 ![]()
|
![]() |
03/01/2021 | |
eLearning Video: Servo Tuning - Stop Resonant Sounds eLV.Sigma7.02.AntiRes![]() Rev Date:01/18/2022 ![]()
|
![]() |
01/18/2022 | |
eLearning Video: Servo Tuning - Suppress Load Vibration eLV.Sigma7.03.VibSup![]() Rev Date:01/13/2022 ![]()
|
![]() |
01/13/2022 | |
eLearning Video: Servo Tuning - Suppress Two Vibration Frequencies eLV.Sigma7.04.VibSup2Freq![]() Rev Date:01/18/2022 ![]()
|
![]() |
01/18/2022 | |
eLearning Video: Servo Tuning - Minimize Settling Time eLV.Sigma7.05.SettlingTime![]() Rev Date:01/18/2022 ![]()
|
![]() |
01/18/2022 | |
eLearning Video: Servo Tuning - Minimize Position Error eLV.Sigma7.06.PosError![]() Rev Date:01/18/2022 ![]()
|
![]() |
01/18/2022 | |
eLearning Video: Servo Tuning - Estimate High Inertia Loads eLV.Sigma7.07.DDJcalc![]() Rev Date:06/24/2022 ![]()
|
![]() |
06/24/2022 | |
Showing 1 to 14 of 14 entries.